Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX to SMA Cable Assemblies

Pasternack Enterprises MMCX to SMA cable assembly product line has 94 custom and standard assemblies that use flexible or formable coaxial cable. MMCX to SMA assemblies are built using 6 unique cable part numbers and 6 unique MMCX connectors. Our MMCX to SMA cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack MMCX to SMA cable assemblies are built with 15 different cable and connector combinations. Our customers can choose the MMCX to SMA cable assemblies that have any of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our manufacturing facility certified to ISO 9001:2015 ships MMCX to SMA cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Exceptional customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

361-380 of 641 Results
Jump to
of 33
GO