Wire Mobile Antenna Operates From 825 MHz to 896 MHz With a Nominal 5 dB Gain NMO Mount Input Connector
Product ID:
PE51009
Pricing
| Quantity | Price |
| 1-24 | $67.49 |
| 25-49 | $64.12 |
| 50-99 | $60.74 |
| 100-249 | $58.04 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Mobile |
| Minimum Frequency | 825 MHz |
| Maximum Frequency | 896 MHz |
| Connector Series | NMO Mount |
| Impedance | 50 Ohm |
| Nominal Gain | 5 dB |
| Maximum Input VSWR | 1.5:1 |
Description
Wire Mobile Antenna Operates From 825 MHz to 896 MHz With a Nominal 5 dB Gain NMO Mount Input Connector
Mobile antenna PE51009 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band mobile antenna has a frequency range of 825 MHz to 896 MHz and a 5 nominal dBi gain. Our mobile antenna uses NMO Mount input and is rated for 150 Watts input.
PE51009 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table