2.4/5.8GHz 10 dBi Dual Polarity MIMO Panel Antenna
Product ID:
PE51FP1001
Pricing
| Quantity | Price |
| 1-24 | $95.29 |
| 25-49 | $90.53 |
| 50-99 | $85.76 |
| 100-249 | $81.95 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Panel |
| Polarization | Vertical/Horizontal |
| Connector 1 Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
Description
2.4/5.8GHz 10 dBi Dual Polarity MIMO Panel Antenna
Panel antenna PE51FP1001 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This multi band panel / patch antenna has a frequency range of 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.85 GHz , and a nominal dBi gain. Our patch panel antenna uses type N female connector and is rated for 50 Watts input.
PE51FP1001 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table