Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Multi Band 43dBi Timing GPS/GLNSS Antenna 1,166-1,606 MHz N Type Female Connector

Product ID: PE51GPS1005

Pricing

QuantityPrice
1-9$460.99
10-24$442.55
25-99$424.11
100-249$405.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 54
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeGPS/GLNSS
PolarizationRHCP
Minimum Frequency1.166 GHz
Maximum Frequency1.606 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm

Description

Multi Band Timing GPS/GLNSS Antenna 1,166-1,606 MHz N Type Female Connector

GPS/GLNSS antenna PE51GPS1005 from Pasternack is part of our extensive RF directional antenna selection that we offer with global same-day shipping from our ISO 9001:2015 certified facilities. Pasternack’s high-quality multi band GPS/GLNSS antennas have a 43 dBi max gain and stay in stock with no order limit from our knowledgeable sales team. This GPS/GLNSS multi band 43 dBi galileo antenna has a frequency range of 1.166 GHz to 1.606 GHz.

Since Pasternack began in 1992, we have lead the industry in supplying parts like this 1.166 GHz to 1.606 GHz timing multi band global positioning system antenna PE51GPS1005, along with 40,000 other RF, microwave, and millimeter wave components.

GPS/GLNSS 1.166 GHz MHz antenna by Pasternack with 43 dBi gain has a N type female connector. Our 43 dBi high gain timing GPS antennas that are 3.03 in tall, have a typical input VSWR (voltage standing wave ratio) of 1.8 and a maximum output VSWR of 2:1.

Pasternack’s 50 Ohms impedance antenna with a fully weatherized package can operate from 0-95% humidity and has a horizontal HPDW tolerance of 360 degrees. This timing GPS/GLNSS multi band antenna with low 2 dB typical noise figure by Pasternack is offered with expert tech support, PDF datasheets downloads, and CAD drawings with dimensions and specifications. Order your timing multi band 43 dBi 3.5 to 12 V GPS/GLNSS antennas with 30 mA typical current now and enjoy our foreign or domestic same-day shipping.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov