In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2.4/4.9/5.8 GHz 3 dBi Multi-band Rubber Duck Antenna - RP-TNC Plug Connector

Product ID: PE51RD1001

Pricing

QuantityPrice
1-24$48.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeRubber Duck
PolarizationVertical
Connector 1 PolarityReverse Polarity
Connector SeriesTNC
Connector GenderPlug
Impedance50 Ohm
Maximum Input VSWR2:1

Description