Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4/4.9/5.8 GHz 3 dBi Multi-band Rubber Duck Antenna - TNC-Male Connector

Product ID: PE51RD1003

Pricing

QuantityPrice
1-24$39.79
25-49$37.80
50-99$35.81
100-249$34.22
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeRubber Duck
PolarizationVertical
Connector 1 PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description