Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 dBi Poly Flex Vehicular Antenna 450-520/746-960 MHz NMO Mount Connector

Product ID: PE51MP1011

Pricing

QuantityPrice
1-24$100.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeVehicular
PolarizationLinear, Vertical
Minimum Frequency450 MHz
Maximum Frequency960 MHz
Connector SeriesNMO Mount
Impedance50 Ohm
Maximum Input VSWR2:1

Description