Pasternack’s PEANLP1007 directional log periodic, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 9-9 dBi log periodic Antenna operates within a range of 806 MHz-2.5 GHz and comes with N Type female Connector which is ideal for boosting 5G, LTE, CMDA, LoRA, IoT and WIFI. Manufactured to the highest international standards, our commercial grade, vertical polarized log periodic antenna with heavy duty steel mast mounting brackets and a lightweight abs radome is ideally suited for all weather operation. The directional antenna with band 1 frequency range of 806 MHz to 960 MHz, gain of 9 , VSWR max of 1.5:1 at F1; and band 2 with a frequency range of 1.71 GHz to 2.5 GHz, gain of 9 and VSWR max of 1.5:1 at F2, eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.
Pasternack's type N connectorized PEANLP1007 antenna has a F1 HPBW Vertical Elevation of 55 Degrees, F2 HPBW Vertical Elevation of 55 Degrees and a HPBW Horizontal Azimuth of 65 Degrees with 100 Watts max input power. The multi band directional antenna has a type N female standard polarity threaded connector, gain nominal of 9-9 dBi gain and can be used to boost cellular LTE signals. The model PEANLP1007 designed specifically for the outdoors has an operational temperature between -40° to 65° deg C, and can withstand a wind velocity of up to 130.5 MPH.
Ideal for boosting existing cellular signals to reach further distances, the antenna has an impedance of 50 Ohms and max input power of 100 Watts. Built tough, this Type N connector has an overall length of 11.8in, width of 2.9in, and weighs 2.05lbs. The mounting pole diameter is between in - in, and operates on the 700 MHz, 800 MHz, 900 MHz, 1.7 GHz, 1.9 GHz, 2 GHz, 2.7 GHz cellular band. Pasternack’s PEANLP1007 with white colored abs Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PEANLP1007 is a directional series antenna with a multi band type and has a 9-9 dBi gain nominal.
The included mounting bracket and hardware for this multi band log periodic antenna with abs radome, makes it very easy to install. The directional 700 MHz, 800 MHz, 900 MHz, 1.7 GHz, 1.9 GHz, 2 GHz, 2.7 GHz band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 9-9 dBi directional 806 MHz-2.5 GHz N Type female connector antennas. Order our LTE outdoor directional antenna PEANLP1007, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.