Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4 GHz to 5.85 GHz Dual Band Antenna, Monopole, 90-degree angle, SMA Male Connector, 2.1 and 5.47 dBi Gain

Product ID: PEANRBD1042

Pricing

QuantityPrice
1-24$15.89
25-49$15.25
50-99$14.78
100-249$14.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 676
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeRubber Duck
PolarizationLinear
Minimum Frequency2.4 GHz
Maximum Frequency5.85 GHz
Connector 1 PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2.5:1

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov