Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N 75 Ohm to Type N 75 Ohm Cable Assemblies

Pasternack Enterprises type N 75 Ohm to type N 75 Ohm cable assembly product group has 84 custom and standard designs which use flexible cable. Type N 75 Ohm to type N 75 Ohm assemblies are manufactured with 6 unique coax cable part numbers and 4 different type N connectors. Our type N 75 Ohm to type N 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N 75 Ohm to type N 75 Ohm cable assemblies are built with 12 different connector and cable combinations. You can choose the type N 75 Ohm to type N 75 Ohm cable assemblies with any combination of the following characteristics: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.

Our facility certified to ISO 9001:2015 ships type N 75 Ohm to type N 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave components in stock. Exceptional customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).