Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10 MHz to 2.5 GHz N Broadband Bias Tee, Male Output, Rated to 2.5 Amps and 100 Volts, DC SMA connector

Product ID: PE1623

Pricing

QuantityPrice
1-4$1,350.00
5-9$1,296.00
10-24$1,242.00
25-99$1,188.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector SeriesN
DC Port Connector SeriesSMA
Minimum Frequency10 MHz
Maximum Frequency2.5 GHz
RF Port Maximum VSWR1.5:1
Maximum Voltage100 Volts
Maximum DC Current2,500 mA

Description