Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

10 MHz to 3 GHz, Type N 75 Ohm Bias Tee, Rated 2.5 Amps and 100 Volts, DC Pin

Product ID: PE1649

Pricing

QuantityPrice
1-4$1,170.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector SeriesN
DC Port Connector SeriesDC
Minimum Frequency10 MHz
Maximum Frequency3 GHz
RF Port Maximum VSWR1.8:1
Maximum Voltage100 Volts
Maximum DC Current2,500 mA

Description