Transfer Electromechanical Relay Failsafe Switch, DC to 4 GHz, up to 550W, 28V, N

Product ID: PE7153

Pricing

QuantityPrice
1-4$711.83
5-9$676.24
10-24$640.65
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesN
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum Input Power (CW)275 Watts
Maximum VSWR1.3:1
Maximum Insertion Loss0.25 dB
Minimum Isolation75 dB

Description

Transfer Electromechanical Relay Failsafe Switch, DC to 4 GHz, up to 550W, 28V, N

PE7153 electromechanical RF relay switch from Pasternack is a Transfer design. Our Transfer electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay Transfer switch has a maximum frequency of 4 GHz and maximum power of 275 Watts. The Pasternack radio frequency Transfer type N electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 20ms.

type N Transfer electro mechanical RF relay switch features with an isolation minimum of 75 dB. Transfer electromechanical relay radio frequency switch PE7153 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Transfer N type coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.