RF impedance matching pad (also referred to as coaxial matching pad) PE70MP1106 from Pasternack has type N connector in and is 50 Ohm, type F connector out and is 75 Ohm. This coaxial N type to type F impedance matching pad has a female type N in and a female F type out. Our 50 Ohm type N to 75 Ohm type F impedance matching pad is manufactured with a minimum frequency of DC and a maximum frequency of 3 GHz.
This radio frequency 50 Ohm type N female to 75 Ohm type F female RF impedance matching pad design has a maximum attenuation of 7.5. Body material of the 50 Ohm N type to 75 Ohm type F matching pad is brass.
50 Ohm type N female to 75 Ohm F type female RF impedance pad PE70MP1106 from Pasternack is rated for a maximum VSWR of 1.25:1 and a maximum input power of 0.5 Watts. This matching pad is just part of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This impedance matching pad with type N to type F connectors is in-stock and Pasternack is where to buy your RF components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.