In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female Bulkhead Mount Connector Crimp/Solder Attachment for .240 inch, RG8X, LMR-240, LMR-240-DB, LMR-240-UF, PE-C240, .640 inch DD Hole

Product ID: PE44529

Pricing

QuantityPrice
1-24$29.19
25-49$27.73
50-99$26.27
100-249$25.10
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 875
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency11 GHz
Interface Type 1.240 inch
Interface Type 2RG8X
Interface Type 3LMR-240
Interface Type 4LMR-240-DB
Interface Type 5LMR-240-UF
Interface Type 6PE-C240

Description