Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to 3.5mm Male Cable Using PE-SR402AL Coax , LF Solder

Product ID: PE3W06182LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4654PE-SR402ALPE4981KitBOM Datasheet

N Female Bulkhead to 3.5mm Male Cable Using PE-SR402AL Coax, LF Solder

PE3W06182LF is a N female bulkhead to 3.5mm male cable using PE-SR402AL coax. This Pasternack N female bulkhead to 3.5mm male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our female N bulkhead to male 3.5mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06182LF N female bulkhead to 3.5mm male cable assembly is constructed with PE-SR402AL coax.