In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female to 7/16 DIN Male Adapter, With Knurl

Product ID: PE9179A
Product discontinued.
Replaced with PE91031.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max7.5 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

N Female to 7/16 DIN Male Adapter, With Knurl

Type N adapter PE9179A is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type N to 7/16 DIN adapter is a between series coaxial adapter design. This 50 Ohm N type adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 7.5 GHz.

Type N female to 7/16 DIN male adapter is one of the many RF components that ship same day as they are ordered. PE9179A female type N to male 7/16 DIN adapter has a straight body. This Pasternack straight N type coax adapter is a in-line RF adapter.

Our female type N to male 7/16 DIN adapter PE9179A is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This with knurl type N to 7/16 DIN radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.