Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female to Banana Plug Cable Using RG58 Coax

Product ID: PE3W01165

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4072RG58C/UPE4301KitBOM Datasheet

N Female to Banana Plug Cable Using RG58 Coax

PE3W01165 is a N female to Banana plug cable using RG58 coax. This Pasternack N female to Banana plug cable assembly uses a 50 Ohm N for connector 1 and a Banana for connector 2.

Our female N to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01165 N female to Banana plug cable assembly is constructed with RG58 coax.