In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female 4 Hole Flange to Slide-On BMA Plug Bulkhead Cable Using RG142 Coax

Product ID: PE3W10307

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44068RG142B/UPE45318KitBOM Datasheet

N Female 4 Hole Flange to Slide-On BMA Plug Bulkhead Cable Using RG142 Coax

PE3W10307 is a N female 4 hole flange to BMA plug bulkhead cable using RG142 coax. This Pasternack N female 4 hole flange to BMA plug bulkhead cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm BMA for connector 2.

Our female N 4 hole flange to plug BMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10307 N female 4 hole flange to BMA plug bulkhead cable assembly is constructed with RG142 coax.