Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female 4 Hole Flange to BNC Male Cable Using RG213 Coax, RoHS

Product ID: PE3W00750LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50

Description

N Female 4 Hole Flange to BNC Male Cable Using RG213 Coax, RoHS

PE3W00750LF is a type N female 4 hole flange to BNC male cable using RG213 coax. This Pasternack N type female 4 hole flange to BNC male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm BNC for connector 2.

Our female N type 4 hole flange to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00750LF type N female 4 hole flange to BNC male cable assembly is constructed with RG213 coax.