In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female Bulkhead to BNC Male Cable Using RG316 Coax

Product ID: PE3C3416

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50

Description

N Female Bulkhead to BNC Male Cable Using RG316 Coax, RoHS

PE3C3416 is a N type female bulkhead to BNC male cable using RG316 coax. This Pasternack type N female bulkhead to BNC male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm BNC for connector 2.

Our female type N bulkhead to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3416 N type female bulkhead to BNC male cable assembly is constructed with RG316 coax and the maximum VSWR is 1.4:1.