Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Bulkhead to BNC Male Cable Using RG400 Coax, LF Solder, RoHS

Product ID: PE3180LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Bulkhead Mount Connector Crimp/Crimp Attachment for RG55, RG142, RG223, RG400, .640 inch DD HoleBNC Male Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE4371RG400/UPE4044KitBOM Datasheet

N Female Bulkhead to BNC Male Cable Using RG400 Coax with HeatShrink, RoHS

PE3180LF/HS is a N female bulkhead to BNC male cable using RG400 coax. This Pasternack N female bulkhead to BNC male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm BNC for connector 2.

Our female N bulkhead to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3180LF/HS N female bulkhead to BNC male cable assembly is constructed with RG400 coax.