Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N F/F In/Out Bulkhead Coax RF Surge Protector, DC - 2.5GHz and 1GHz - 2GHz, DC Pass, 2kW, 30 V Max., 5kA, Gas Discharge Tube

Product ID: PE7301-4

Pricing

QuantityPrice
1-9$331.99
10-24$318.71
25-99$305.43
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Impedance 50 Ohm
Connector In Series N
Connector In Gender Female
Connector Out Series N
Connector Out Gender Female
Minimum Frequency DC
Maximum Frequency 2.5 GHz
Maximum Input Power 2,000 Watts
Direction Directional

Description