To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Female Bulkhead to 1.0/2.3 Plug Low PIM Cable Using TFT-5G-402 Coax , LF Solder

Product ID: PE3W15153LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-NF-BH-LPTFT-5G-402TC-402-1023M-LPKitBOM Datasheet

N Female Bulkhead to 1.0/2.3 Plug Cable Using TFT-5G-402 Coax, LF Solder

PE3W15153LF is a N female bulkhead to 1.0/2.3 plug cable using TFT-5G-402 coax. This Pasternack N female bulkhead to 1.0/2.3 plug cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our female N bulkhead to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15153LF N female bulkhead to 1.0/2.3 plug cable assembly is constructed with TFT-5G-402 coax.