Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to N Female Bulkhead Cable Using LMR-600-FR Coax , LF Solder

Product ID: PE3W15468LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-600-FR
RF Cable TypeLMR-600-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Bulkhead Mount Connector Crimp/Non-Solder Contact Attachment for LMR-600, PE-C600Low Loss Flexible LMR-600-FR Outdoor Rated Coax Cable Double Shielded with Black PE Jacket Fire RatedN Female Bulkhead Mount Connector Crimp/Non-Solder Contact Attachment for LMR-600, PE-C600Data Icon
EZ-600-NF-BHLMR-600-FREZ-600-NF-BHKitBOM Datasheet

N Female Bulkhead to N Female Bulkhead Cable Using LMR-600-FR Coax, LF Solder

PE3W15468LF is a N female bulkhead to N female bulkhead cable using LMR-600-FR coax. This Pasternack N female bulkhead to N female bulkhead cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our female N bulkhead to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15468LF N female bulkhead to N female bulkhead cable assembly is constructed with LMR-600-FR coax.

* LMR™ is a trademark of Times Microwave Systems.