N Female Bulkhead to N Female Bulkhead Low Loss Cable Using LMR-400 Coax With Times Microwave Components
Product ID:
PE3W01480
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | N |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | N |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Tri-Metal |
| RF Cable Part Number | LMR-400 |
| RF Cable Type | LMR-400 |
| RF Cable Impedance | 50 Ohm |
Description
N Female Bulkhead to N Female Bulkhead Low Loss Cable Using LMR-400 Coax With Times Microwave Components
Radio frequency assembly N female bulkhead to N female bulkhead low loss cable using LMR-400 coax with Times Microwave components from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The N female bulkhead to N female bulkhead low loss cable using LMR-400 coax with Times Microwave components, type N cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to N type cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with type N bulkhead cable connection on one end and type N bulkhead cable connection on the other. Our low loss type N to N type cable assemblies have a female gender on end 1 and female on end 2. PE3W01480 can also be known as a low loss type N jack to type N jack cable assembly and will be shipped same-day as it is purchased.
N type jack to N type jack cable assembly PE3W01480 is built with LMR-400 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency type N female bulkhead to N type female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
Low loss N type jack bulkhead to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female bulkhead to N female bulkhead low loss cable using LMR-400 coax with Times Microwave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table