Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Bulkhead to Reverse Polarity SMA Male Right Angle Cable Using RG303 Coax with HeatShrink

Product ID: PE3W13657/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG303/U
RF Cable TypeRG303
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Bulkhead Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400, .640 inch DD HoleReverse Polarity SMA Male Right Angle Connector Crimp/Solder Attachment for RG58, RG141, PE-C195, PE-P195Data Icon
PE4114RG303/UPE45012KitBOM Datasheet

N Female Bulkhead to Reverse Polarity SMA Male Right Angle Cable Using RG303 Coax with HeatShrink

PE3W13657/HS is a N female bulkhead to reverse polarity SMA male right angle cable using RG303 coax. This Pasternack N female bulkhead to reverse polarity SMA male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMA for connector 2. N to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N bulkhead to reverse polarity male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13657/HS N female bulkhead to SMA reverse polarity male right angle cable assembly is constructed with RG303 coax.