Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N F/F In/Out Coax RF Surge Protector, DC - 3GHz and 1GHz - 2GHz, DC Pass, 200W, 30 V Max., 3.5mJ, 5kA, Gas Discharge Tube

Product ID: PE7301-1

Pricing

QuantityPrice
1-9$278.99
10-24$267.83
25-99$256.67
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Impedance 50 Ohm
Connector In Series N
Connector In Gender Female
Connector Out Series N
Connector Out Gender Female
Minimum Frequency DC
Maximum Frequency 3 GHz
Maximum Input Power 200 Watts
Direction Directional
Throughput Energy 3,500 uJ

Description