Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Connector Crimp/Non-Solder Contact Attachment For LMR-600, PE-C600

Product ID: EZ-600-NF
Product discontinued.
Replaced with EZ-600-NF-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Interface Type 1LMR-600
Interface Type 2PE-C600

Description

N Female Connector Crimp/Non-Solder Contact Attachment For LMR-600, PE-C600

EZ-600-NF type N female coaxial connector has an interface type of LMR-600, PE-C600 and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact crimp/non-solder contact as an attachment method.

The Pasternack type N female coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with silver plating. Our EZ-600-NF type N connector uses beryllium copper contact. This type N female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female N type connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave