Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Ohm N Female to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG59 Coax with HeatShrink

Product ID: PE38842/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75

Description

50 Ohm N Female to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG59 Coax with HeatShrink

PE38842/HS is a type N female to F type female bulkhead cable using RG59 coax. This Pasternack N type female to type F female bulkhead cable assembly uses a 50 Ohm type N for connector 1 and a 75 Ohm type F for connector 2.

Our female N type to female F type bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38842/HS type N female to type F female bulkhead cable assembly is constructed with RG59 coax.