In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

50 Ohm N Female to 75 Ohm F Male Cable Using 75 Ohm RG11 Coax

Product ID: PE3C4125

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG11A/U
RF Cable TypeRG11
RF Cable Impedance75

Description

50 Ohm N Female to 75 Ohm F Male Cable Using 75 Ohm RG11 Coax

PE3C4125 is a type N female to type F male cable using RG11 coax. This Pasternack N type female to type F male cable assembly uses a 50 Ohm type N for connector 1 and a 75 Ohm F type for connector 2.

Our female type N to male type F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4125 N type female to F type male cable assembly is constructed with RG11 coax and the maximum VSWR is 1.4:1.