Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Connector Clamp/Solder Attachment for LMR-400-FR, LMR-LW400, TCOM-400, LMR-400-LLPX, PE-B400, PE-B405, PE-C400, LMR-400,

Product ID: PE51766

Pricing

QuantityPrice
1-4$57.79
5-9$56.63
10-24$55.48
25-99$54.32
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 18
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Interface Type 1LMR-400-FR
Interface Type 2LMR-LW400
Interface Type 3TCOM-400
Interface Type 4LMR-400-LLPX
Interface Type 5PE-B400
Interface Type 6PE-B405
Interface Type 7PE-C400
Interface Type 8LMR-400
Interface Type 9LMR-400-DB
Interface Type 10LMR-400-UF

Description