Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to HN Male Right Angle Cable Using RG142 Coax

Product ID: PE3W00412

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195HN Male Right Angle Connector Clamp/Solder Attachment for RG142, RG223, RG400Data Icon
PE4072RG142B/UPE4480KitBOM Datasheet

N Female to HN Male Right Angle Cable Using RG142

PE3W00412 is a N female to HN male right angle cable using RG142 coax. This Pasternack N female to HN male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm HN for connector 2. N to HN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N to male HN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00412 N female to HN male right angle cable assembly is constructed with RG142 coax.