N Female Bulkhead Mount Connector Crimp/Solder Attachment for LMR-200, PE-C200, IP67 Rated
Product ID:
PE45047
Pricing
| Quantity | Price |
| 1-24 | $45.79 |
| 25-49 | $43.96 |
| 50-99 | $42.58 |
| 100-249 | $41.67 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 42

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | LMR-200 |
| Interface Type 2 | PE-C200 |
Description
N Female Bulkhead Mount Connector Crimp/Solder Attachment for LMR-200, PE-C200, IP67 Rated
PE45047 type N female bulkhead coaxial connector has an interface type of LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack N type female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.2. Our PE45047 N type connector uses copper contact and a tri-metal plating material. This type N female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female N type bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table