Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Connector Crimp/Non-Solder Contact Attachment for LMR-240, LMR-240-DB, LMR-240-UF, LMR-240-FR, RG8X, PE-C240

Product ID: EZ-240-NF-X

Pricing

Price: $14.45 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 363
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1LMR-240
Interface Type 2LMR-240-DB
Interface Type 3LMR-240-UF
Interface Type 4LMR-240-FR
Interface Type 5RG8X
Interface Type 6PE-C240

Description