EZ-900-NFC-2-SP type N female coaxial connector has an interface type of type N female which is compatible with LMR-900 and LMR-900-LLPX cables and has an impedance of 50 Ohms. Pasternack's type N female connector uses clamp/non-solder contact as an attachment method. Our female type N coaxial connector provides a maximum frequency of 6 GHz. This type N female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack type N female coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. Pasternack's type N coaxial connector has a brass body with tri-metal plating. Our EZ-900-NFC-2-SP type N connector uses a silver-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. Our high-quality EZ-900-NFC-2-SP features a 100 µin minimum body plating specification. The EZ-900-NFC-2-SP type N connector operates at a temperature range of -40 to 85 deg C. This threaded female type N coaxial RF connector has a maximum insertion loss of 0.245 dB. This type N connector has a silver inner contact plating. This coaxial RF connector comes with a minimum insulation resistance of 10,000 MOhms. Our type N female connector has a length of 2.64 inches, a width of 2.35 inches, and a weight of 1.18 lbs.
This Pasternack female type N connector will ship the same business day as purchased. Our type N female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave