Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to MCX Plug Right Angle Cable Using PE-C100-LSZH Coax with HeatShrink

Product ID: PE38012/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50

Description

N Female Bulkhead to MCX Plug Right Angle Cable Using PE-C100-LSZH Coax with HeatShrink

PE38012/HS is a N type female bulkhead to MCX plug right angle cable using PE-C100-LSZH coax. This Pasternack type N female bulkhead to MCX plug right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm MCX for connector 2. type N to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N type bulkhead to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38012/HS type N female bulkhead to MCX plug right angle cable assembly is constructed with PE-C100-LSZH coax and the maximum VSWR is 1.4:1.