Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female 4 Hole Flange to MCX Plug Cable Using RG58 Coax

Product ID: PE3C3167

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50

Description

N Female 4 Hole Flange to MCX Plug Cable Using RG58 Coax

PE3C3167 is a type N female 4 hole flange to MCX plug cable using RG58 coax. This Pasternack type N female 4 hole flange to MCX plug cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm MCX for connector 2.

Our female type N 4 hole flange to plug MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3167 type N female 4 hole flange to MCX plug cable assembly is constructed with RG58 coax.