75 Ohm N Female to 75 Ohm Mini SMB Plug Cable Using 93 Ohm RG62 Coax
Product ID:
PE3W07375
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | Mini SMB |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG62A/U |
RF Cable Type | RG62 |
RF Cable Impedance | 93 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE4516 | RG62A/U | PE4994 | KitBOM Datasheet |
---|
75 Ohm N Female to 75 Ohm Mini SMB Plug Cable Using 93 Ohm RG62 Coax
PE3W07375 is a N female to Mini SMB plug cable using RG62 coax. This Pasternack N female to Mini SMB plug cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm Mini SMB for connector 2.
Our female N to plug Mini SMB cable assembly uses a flexible cable type that is 93 Ohm. Pasternack PE3W07375 N female to Mini SMB plug cable assembly is constructed with RG62 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.