N Female Bulkhead to N Female Bulkhead Cable Using LMR-400-DB Coax with HeatShrink
Product ID:
PE3W03287/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | LMR-400-DB |
| RF Cable Type | LMR-400-DB |
| RF Cable Impedance | 50 |
Description
N Female Bulkhead to N Female Bulkhead Cable Using LMR-400-DB Coax with HeatShrink
PE3W03287/HS is a type N female bulkhead to type N female bulkhead cable using LMR-400-DB coax. This Pasternack N type female bulkhead to N type female bulkhead cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm type N for connector 2.
Our female type N bulkhead to female type N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03287/HS N type female bulkhead to N type female bulkhead cable assembly is constructed with LMR-400-DB coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table