Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MIL-DTL-17 N Female Bulkhead to N Female Bulkhead Cable 12 Inch Length Using M17/128-RG400 Coax

Product ID: PE3M0069-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$292.99
25-49$278.34
50-99$263.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 62
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberM17/128-RG400-27478
RF Cable TypeM17/128-RG400
RF Cable Impedance50 Ohm
Length12 inches

Description

MIL-DTL-17 N Female Bulkhead to N Female Bulkhead Cable 12 Inch Length Using M17/128-RG400 Coax

The PE3M0069-12 is an N female to N female bulkhead RF cable assembly designed for in-series panel connections, offering 50 Ohm impedance and DC to 11 GHz operation. It supports rack panels, enclosure walls, and instrument interfaces where secure RF feedthrough paths are needed through mounted N bulkhead connections. Brass connector bodies with silver plating and gold-plated phosphor bronze contacts pair with M17/128-RG400 coax, PTFE dielectric, and -55°C to 165°C operation. Pasternack® backs the PE3M0069-12 with expert technical support for specification review, integration questions, and demanding RF system design work.

Pasternack RF coax cable assembly is built with M39012/03-0503 N type bulkhead cable connection on one end and M39012/03-0503 N type bulkhead cable connection on the other. Our M39012/03-0503 type N to M39012/03-0503 type N cable assemblies have a female gender on end 1 and female on end 2. This M39012/03-0503 N type to M39012/03-0503 type N cable is a female to female coax assembly, PE3M0069-12, can also be known as a MIL-DTL-17/MIL-C-17 M39012/03-0503 type N jack to M39012/03-0503 N type jack cable assembly and will be shipped same-day as it is purchased.

M39012/03-0503 type N jack to M39012/03-0503 type N jack cable assembly PE3M0069-12 is built with M17/128-RG400 which is a flexible coax type. The Pasternack flexible M39012/03-0503 N cable assembly is manufactured with M39012/03-0503 type N to M39012/03-0503 N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this MIL-C-17 11 GHz maximum frequency M39012/03-0503 type N female bulkhead to M39012/03-0503 type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

M39012/03-0503 N type jack bulkhead to M39012/03-0503 type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality M39012/03-0503 type N to M39012/03-0503 N type cable assembly for quick shipment worldwide. Variations of M39012/03-0503 type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MIL-DTL-17 N female bulkhead to N female bulkhead cable 12 inch length using M17/128-RG400 coax.

Frequently Asked Questions

What is the PE3M0069-12 RF cable assembly used for?

The PE3M0069-12 is an N female to N female bulkhead RF cable assembly used for in-series panel and enclosure connections. It combines 50 Ohm impedance, DC to 11 GHz operation, and flexible M17/128-RG400 coax for mounted RF interconnect paths. Engineers use it when signals must pass through rack panels, chassis walls, or instrument housings without changing connector series. Its bulkhead interfaces help create secure, repeatable feedthrough points for lab, defense electronics, and integrated system layouts.

When would I choose a bulkhead N female to N female cable over a standard cable?

A bulkhead N female to N female cable is the right choice when the cable must mount through a panel or enclosure wall. The PE3M0069-12 uses bulkhead connectors on both ends, so each side can present a fixed N female interface. This arrangement helps separate internal and external RF paths in cabinets, shielded boxes, and bench fixtures. It is especially useful when service access, panel organization, and repeatable connection points matter more than a free-hanging cable end.

What applications require an N female bulkhead RF cable assembly?

N female bulkhead RF cable assemblies like the PE3M0069-12 are used in panel feedthroughs, equipment integration, and bench interconnect systems. This model supports DC to 11 GHz operation with 50 Ohm impedance, making it suitable for many general-purpose RF signal paths. Engineers install it in rack panels, chassis walls, and test housings where threaded N interfaces need secure mechanical mounting. The flexible RG400-based construction also helps with internal routing where durability and organized cable management are important.

Why is M17/128-RG400 coax used in the PE3M0069-12?

The PE3M0069-12 uses M17/128-RG400 coax because it supports flexible routing in RF assemblies that still require controlled 50 Ohm performance. Its construction includes PTFE dielectric, a stranded center conductor, and double shielding for dependable use in demanding electronic systems. These attributes make it practical for bench cabling, panel transitions, and integrated equipment where cables must bend without difficult installation. Engineers often select RG400-based assemblies when they need a flexible coax option for durable microwave interconnect work.