Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female to N Female Cable Using 1/2 inch Flexible Coax

Product ID: PE3W02302

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/2FAC
RF Cable Type1/2" Flexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44737PE-1/2FACPE44737KitBOM Datasheet

N Female to N Female Cable Using 1/2 inch Flexible Coax

PE3W02302 is a N female to N female cable using 1/2" Flexible coax. This Pasternack N female to N female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our female N to female N cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W02302 N female to N female cable assembly is constructed with 1/2" Flexible coax.