Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Bulkhead to N Female Bulkhead Cable Using PE-P141LL Coax

Product ID: PE3C4507

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P141LL
RF Cable TypePE-P141LL
RF Cable Impedance50 Ohm

Description

N Female Bulkhead to N Female Bulkhead Cable Using PE-P141LL Coax

PE3C4507 is a type N female bulkhead to type N female bulkhead cable using PE-P141LL coax. This Pasternack N type female bulkhead to N type female bulkhead cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm type N for connector 2.

Our female N type bulkhead to female N type bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4507 type N female bulkhead to type N female bulkhead cable assembly is constructed with PE-P141LL coax and the maximum VSWR is 1.4:1.