Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to N Female Bulkhead Cable 36 Inch Length Using PE-P195 Coax

Product ID: PE3W02976-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$124.99
25-49$118.74
50-99$112.49
100-249$107.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 324
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm
Length36 inches

Description

N Female to N Female Bulkhead Cable 36 Inch Length Using PE-P195 Coax

The PE3W02976-36 is a N female to N female bulkhead cable designed for PE-P195 coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF panel feedthroughs and equipment interconnects where a bulkhead-mounted cable assembly simplifies enclosed system routing. Brass connector bodies with gold-plated phosphor bronze contacts and PTFE dielectric support reliable electrical performance across -55°C to 165°C.

Pasternack RF coax cable assembly is built with type N cable connection on one end and type N bulkhead cable connection on the other. Our N type to type N cable assemblies have a female gender on end 1 and female on end 2. This type N to N type cable is a female to female coax assembly, PE3W02976-36, can also be known as a type N jack to type N jack cable assembly and will be shipped same-day as it is purchased.

Type N jack to N type jack cable assembly PE3W02976-36 is built with PE-P195 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 3 GHz maximum frequency N type female to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02976-36 can also be used in the other direction and will be N type female bulkhead to type N female cable assembly if the opposite connectivity is required.

N type jack to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female to N female bulkhead cable 36 inch length using PE-P195 coax.

Frequently Asked Questions

What is the PE3W02976-36 bulkhead cable assembly used for?

The PE3W02976-36 is a N female to N female bulkhead cable assembly used to pass RF signals through panels and enclosures. It uses PE-P195 flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use it when equipment needs an external N interface and an internal cable connection in one assembly. This setup helps simplify cabinet integration, test fixture layouts, and general RF system wiring where bulkhead mounting is required.

When would I use an N female to N female bulkhead cable instead of a standard cable assembly?

An N female to N female bulkhead cable like PE3W02976-36 is used when one side must mount through a panel or chassis wall. The bulkhead interface creates a fixed access point, while the PE-P195 flexible coax routes the signal inside the equipment. This is useful in racks, shielded boxes, and outdoor-ready housings that need organized RF access points. A standard cable assembly does not provide the same panel-mount functionality for controlled enclosure pass-through designs.

Is the PE3W02976-36 suitable for general 50 Ohm RF system integration?

Yes, the PE3W02976-36 is suitable for general 50 Ohm RF system integration where N connector interfaces are required. It features 50 Ohm connectors on both ends, straight cable orientation, and DC to 3 GHz operating capability. System integrators use it to connect modules, front panels, and internal assemblies without changing connector families. Its flexible PE-P195 coax and bulkhead mount help maintain organized routing in compact or enclosed electronic systems.

What design features make the PE3W02976-36 useful in equipment panels and enclosures?

The PE3W02976-36 is useful in equipment panels because it combines a bulkhead-mounted N female interface with a matching N female cable end. It includes brass connector bodies, gold-plated phosphor bronze contacts, PTFE dielectric, and an FEP-jacketed PE-P195 flexible coax. These materials support reliable electrical performance across -55°C to 165°C in many installed RF environments. Engineers choose this design when they need accessible panel connections and consistent 50 Ohm cable integration in one part.