In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female to N Male Right Angle Cable Using 1/2 inch Superflexible Coax

Product ID: PE3W09211
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/2SFHC
RF Cable Type1/2" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44555PE-1/2SFHCPE44554KitBOM Datasheet

N Female to N Male Right Angle Cable Using 1/2 inch Superflexible Coax

PE3W09211 is a N female to N male right angle cable using 1/2" Superflexible coax. This Pasternack N female to N male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2. N to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N to male N right angle cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W09211 N female to N male right angle cable assembly is constructed with 1/2" Superflexible coax.