Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Bulkhead to N Male Cable Using PE-141FLEX Coax, RoHS

Product ID: PE3CA1050

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-P141EAM
RF Cable TypePE-141FLEX
RF Cable Impedance50

Description

N Female Bulkhead to N Male Cable Using PE-141FLEX Coax, RoHS

PE3CA1050 is a type N female bulkhead to type N male cable using PE-141FLEX coax. This Pasternack type N female bulkhead to type N male cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm type N for connector 2.

Our female type N bulkhead to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1050 N type female bulkhead to N type male cable assembly is constructed with PE-141FLEX coax and the maximum VSWR is 1.4:1.