Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to N Male Right Angle Cable 100 cm Length Using PE-SR402FLJ Coax

Product ID: PE3W03365-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$140.99
25-49$133.94
50-99$126.89
100-249$121.25
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm
Length39.37 inches

Description

N Female Bulkhead to N Male Right Angle Cable 100 cm Length Using PE-SR402FLJ Coax

Radio frequency assembly N female bulkhead to N male right angle cable 100 cm length using PE-SR402FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. N female bulkhead to N male right angle cable 100 cm length using PE-SR402FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to N type cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with type N bulkhead cable connection on one end and right angle type N cable connection on the other. Our type N to right angle N type cable assemblies have a female gender on end 1 and male on end 2. This N type to type N cable is a female to male coax assembly, PE3W03365-100CM, can also be known as a type N jack to right angle type N plug cable assembly and will be shipped same-day as it is purchased.

N type jack to type N plug cable assembly PE3W03365-100CM is built with PE-SR402FLJ which is a formable coax type. The Pasternack formable N cable assembly is manufactured with type N to right angle N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this type N female bulkhead to N type right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03365-100CM can also be used in the other direction and will be right angle type N male to type N female bulkhead cable assembly if the opposite connectivity is required.

Type N jack bulkhead to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female bulkhead to N male right angle cable 100 cm length using PE-SR402FLJ coax.