Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female Bulkhead to N Male Right Angle Cable 36 Inch Length Using PE-SR402FLJ Coax

Product ID: PE3W03365-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$136.99
25-49$130.14
50-99$123.29
100-249$117.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm
Length36 inches

Description

N Female Bulkhead to N Male Right Angle Cable 36 Inch Length Using PE-SR402FLJ Coax

The PE3W03365-36 is an N female bulkhead to N male right angle cable designed with PE-SR402FLJ coax, offering 50 Ohm impedance. It supports RF system integration where bulkhead panel routing and right angle cable entry help manage interconnect paths in tighter assemblies. Brass connector bodies and PTFE dielectric support stable mechanical and electrical performance, while the formable PE-SR402FLJ cable uses an FEP jacket.

Pasternack RF coax cable assembly is built with N type bulkhead cable connection on one end and right angle N type cable connection on the other. Our type N to right angle type N cable assemblies have a female gender on end 1 and male on end 2. This type N to N type cable is a female to male coax assembly, PE3W03365-36, can also be known as a type N jack to right angle N type plug cable assembly and will be shipped same-day as it is purchased.

Type N jack to type N plug cable assembly PE3W03365-36 is built with PE-SR402FLJ which is a formable coax type. The Pasternack formable N cable assembly is manufactured with N type to right angle type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this type N female bulkhead to N type right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03365-36 can also be used in the other direction and will be right angle type N male to type N female bulkhead cable assembly if the opposite connectivity is required.

Type N jack bulkhead to N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female bulkhead to N male right angle cable 36 inch length using PE-SR402FLJ coax.

Frequently Asked Questions

What is the PE3W03365-36 cable assembly used for?

The PE3W03365-36 is an N female bulkhead to N male right angle cable assembly used for 50 Ohm RF interconnect routing. It uses PE-SR402FLJ formable coax, brass connector bodies, PTFE dielectric, and a right angle connector layout for controlled cable exits. Engineers use it in RF enclosures, panel feedthroughs, and bench systems where bulkhead mounting simplifies interface access. Its formable construction helps maintain a planned cable path around nearby components, brackets, and other space-limited hardware.

When would I use a bulkhead N female to N male right angle cable?

A bulkhead N female to N male right angle cable is used when an RF connection must pass through a panel cleanly. The PE3W03365-36 combines a bulkhead-mounted N female side with a right angle N male side and 50 Ohm PE-SR402FLJ coax. This layout helps in enclosures, racks, and instrument panels where cable clearance is limited near the connection point. It also helps engineers create cleaner internal routing while keeping the external interface accessible and mechanically organized.

Why choose a formable coax cable assembly instead of a flexible cable?

A formable coax cable assembly is chosen when the cable path needs to hold its shape after installation. The PE3W03365-36 uses PE-SR402FLJ coax with PTFE dielectric and an FEP jacket to support structured RF routing. Engineers use this style in compact assemblies where repeatable bends help avoid interference with surrounding connectors, walls, or mounting hardware. It is especially useful when a fixed path improves serviceability, layout consistency, or internal enclosure organization.

Is the PE3W03365-36 suitable for panel-mounted RF applications?

Yes, the PE3W03365-36 is suitable for panel-mounted RF applications because it includes an N female bulkhead interface. It also uses 50 Ohm construction, brass connector bodies, PTFE dielectric, and a right angle N male end for routing control. Engineers install it in enclosure walls and equipment panels where signals must pass through the chassis to another RF connection. That combination helps create organized panel interfaces while reducing cable crowding near the mounted connector location.