N Female to N Male Cable Using RG213 Coax
Product ID:
PE3W12492
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG213/U |
RF Cable Type | RG213 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4061.jpg) | ![](/images/product/medium/RG213-U.jpg) | ![](/images/product/medium/PE4062.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4061 | RG213/U | PE4062 | KitBOM Datasheet |
---|
N Female to N Male Cable Using RG213 Coax
PE3W12492 is a N female to N male cable using RG213 coax. This Pasternack N female to N male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.
Our female N to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12492 N female to N male cable assembly is constructed with RG213 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.