Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female Bulkhead to N Male Cable Using Tinned RG405 Coax , LF Solder

Product ID: PE3W06217LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4655PE-SR405TNPE4222KitBOM Datasheet

N Female Bulkhead to N Male Cable Using Tinned RG405 Coax, LF Solder

PE3W06217LF is a N female bulkhead to N male cable using RG405 Tinned coax. This Pasternack N female bulkhead to N male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our female N bulkhead to male N cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06217LF N female bulkhead to N male cable assembly is constructed with RG405 Tinned coax.